IESNA:LM-63-2002
[TEST]P1055371
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]607
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
667.4 659.7 656.7 651.3 643.6 633.6 622.1 609.1 593.8 576.9
558.5 539.3 517.8 497.1 474.9 451.8 428.1 405 380.5 355.2
330.6 306.1 281.5 257 232.4 209.4 184.9 158.8 134.2 110.5
87.5 65.2 44.5 26.1 9.2 0 0
667.4 669.7 662.8 651.3 635.2 613.7 588.4 560 529.3 495.6
460.3 423.5 385.1 348.3 309.2 272.3 234.7 199.5 163.4 130.4
101.3 74.4 49.9 35.3 27.6 21.5 14.6 9.2 5.4 3.1
1.5 0.8 0 0 0 0 0
667.4 660.5 645.9 619.8 583.8 541.6 495.6 444.2 387.4 329.9
273.9 222.5 171.1 128.1 89.8 55.2 33.8 26.8 20.7 15.3
10.7 6.9 4.6 3.1 1.5 1.5 0.8 0.8 0.8 0.8
0.8 0 0 0 0.8 0.8 0
667.4 659 633.6 594.5 543.1 484.1 419.6 349.8 278.5 214.8
156.5 107.4 63.7 34.5 26.8 19.9 14.6 10 6.1 3.8
2.3 1.5 1.5 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
667.4 659.7 633.6 586.9 531.6 465.6 390.5 316.1 243.2 177.2
120.4 73.6 37.6 27.6 20.7 15.3 10.7 6.9 3.8 2.3
1.5 0.8 0.8 0.8 0 0.8 0 0 0 0
0 0 0 0 0 0 0
